Product Number: 8771ZH
Electronic, 3 C #22 Str TC, PO Ins, OS, LSZH Jkt, CMG
Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PE - Polyethylene | 0.017 in (0.43 mm) | 0.062 in (1.6 mm) | Black, Red, Transparent |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.033 mm (0.0013 in) | 0.199 in |
Overall Cable Diameter (Nominal) |
0.199 in. |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
15 Ohm/1000ft | 23 pF/ft (75 pF/m) | 41 pF/ft (130 pF/m) | 2.9 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.99 in (50.5 mm) | 1.99 in |
Max. Pull Tension |
36 lbs (16 kg) |
---|---|
Bulk Cable Weight |
22 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Non-Halogenated |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4 |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 21305 |
CEC / C(UL) Compliance |
CMG |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 60% |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.129 Revision Date: 05-05-2023 |
---|
Information
Update and Revision |
Revision Number: 0.129 Revision Date: 05-05-2023 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8771ZH 060500 | Chrome | Reel | 500 ft | 612825382492 |
8771ZH 0601000 | Chrome | Reel | 1,000 ft | 612825382485 |