Product Number: 9402
Audio, Control & Instrument, #20-2pr, SR-PVC, Indiv. Foil, PVC Jkt, CMG
Audio, Control & Instrument Cable, 2 Pair, 20 AWG stranded (7x28) tinned copper conductors, semi-rigid PVC insulation, individually shielded pairs with Beldfoil® (100% coverage), 22 AWG stranded tinned copper drain wire, overall PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 20 AWG | 7x28 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.011 in (0.28 mm) | 0.058 in (1.5 mm) | Red & Black, Green & White |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC | each pair |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Polyester Tape | PVC - Polyvinyl Chloride | 0.041 in (1.0 mm) | 0.300 in (7.62 mm) |
Overall Cable Diameter (Nominal) |
0.300 in (7.62 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|---|
Pair(s) | 11.3 Ohm/1000ft | 11.54 Ohm/1000ft (37.86 Ohm/km) | 55 pF/ft (180 pF/m) | 95 pF/ft (310 pF/m) | 3.8 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 300 V (UL AWM 2464) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.0 in (76 mm) | 3.0 in (76 mm) |
Max. Pull Tension |
60 lbs (27 kg) |
---|---|
Bulk Cable Weight |
49 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2464 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.548 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.548 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
9402.00305 | Chrome | Reel | 305 m | 8719605020512 | |
9402 060U500 | Chrome | UnReel | 500 ft | 612825239987 | |
9402 0601000 | Chrome | Reel | 1,000 ft | 612825239994 | C |
9402 0605000 | Chrome | Reel | 5,000 ft | 612825240006 |