Product Number: 9502NH
RS-232, 2PR #24 Str TC, PO ins, OS, LSZH Jkt, 300 V
2-Pair, 24 AWG stranded (7x32) TC conductors, PE insulation, twisted pairs, overall Beldfoil shield (100% coverage), 24 AWG stranded TC drain Wire, LSZH jacket, Flame resistance IEC 60332-3C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Instrumentation and computer cable; For EIA RS-232 data transmission applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 2 |
Conductor Count |
4 |
---|
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PE - Polyethylene | 1.12 mm | 0.05 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Black & Red |
Pair 2 | Black & White |
Outer Shield
Type | Material | Material Trade Name | Thickness of Foil | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 9 / 12 µm | TC - Tinned Copper | AWG24/7 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.8 mm | 0.9 mm |
Construction and Dimensions
Cabling
Description |
---|
2 pairs twisted to cable core |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
78.7 Ohm/km | 55.8 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
98.4 pF/m | 164 pF/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance |
---|---|
N/A | 75 Ohm |
Current
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 1.76 Amps per Conductor |
Voltage
Non-UL Voltage Rating | Voltage Rating [V] |
---|---|
300 V | 300 V |
Temperature Range
Installation Temp Rating |
-15°C To +80°C |
---|---|
Installation Temperature Range |
-15°C To +80°C |
Storage Temperature Range |
-45°C To +80°C |
Operating Temp Range (Flexible Install) |
-15°C To +80°C |
Operating Temp Range (Fixed Install) |
-45°C To +80°C |
Mechanical Characteristics
Oil Resistance |
IEC 60811-404 |
---|---|
Max. Pull Tension |
100 N |
Min. Bend Radius During Installation |
58 mm |
Standards
CPR Euroclass |
Dca-s1,d1,a1 |
---|---|
CENELEC Compliance |
EN 50290-2-20 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Dca |
---|
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Non-Halogenated |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2, IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.227 Revision Date: 02-05-2025 |
---|
Information
Update and Revision |
Revision Number: 0.227 Revision Date: 02-05-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
9502NH.00152 | Chrome | Reel | 152 m | 8719605020987 |
9502NH.00305 | Chrome | Reel | 305 m | 8719605020994 |
9502NH.00500 | Chrome | Reel | 500 m | 8719605021007 |
9502NH.001000 | Chrome | Reel | 1,000 m | 8719605020970 |