Product Number: 9890
Electronic, 10 C #20 Sol TC, PO Ins, OS, PO Jkt
Electronic, 10 Conductor 20AWG (Solid) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PO Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
direct burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 10 | 20 AWG | Solid | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PP - Polypropylene | 0.013 in (0.33 mm) | 0.058 in (1.5 mm) | Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (Solid) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PE - Polyethylene | 0.04 in (1.0 mm) | 0.31 in |
Table Notes |
HDPE |
---|---|
Overall Cable Diameter (Nominal) |
0.31 in |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
18.1 Ohm/1000ft | 23 pF/ft (75 pF/m) | 42 pF/ft (140 pF/m) | 2.7 Amps per Conductor at 25ºC |
Voltage
Voltage Rating |
---|
350 V |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.1 in (79 mm) | 3.1 in |
Max. Pull Tension |
137.8 lbs (62.51 kg) |
---|---|
Bulk Cable Weight |
60 lbs/1000ft |
Standards and Compliance
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
---|---|
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.395 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.395 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
9890 0101000 | Black | 612825260042 | C |
9890 010500 | Black | 612825260059 | C |