Product Number: 1331A
Fieldbus, 16 Pr #18 Str TC, PO Ins, IS/OS, PVC Jkt, CMG
Fieldbus, 16 Pair 18AWG (7x26) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, Orange PVC Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Physical Characteristics (Overall)
Conductor
Element | AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|---|
Pair(s) | 18 | 7x26 | TC - Tinned Copper | 0.048 in | 16 |
Conductor Count |
32 |
---|
Insulation
Material |
---|
PP - Polypropylene |
Color Chart
Number | Color |
---|---|
1 | Blue, Orange and Numbered |
2 | |
3 | |
4 | |
5 | |
6 | |
7 | |
8 | |
9 | |
10 | |
11 | |
12 | |
13 | |
14 | |
15 | |
16 |
Inner Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | 20 | 7x28 |
Tinned Copper (TC) |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 | 7x26 |
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.92 in | Yes |
Construction and Dimensions
Stranding
Twists |
---|
6 twist/ft |
Electrical Characteristics
Conductor DCR
Individual Pair Nominal Shield DCR | Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|---|
7.5 Ohm/1000ft | 5.86 Ohm/1000ft | 4.9 Ohm/1000ft |
Capacitance
Max. Capacitance Unbalance | Nom. Capacitance Conductor to Shield | Nom.Mutual Capacitance |
---|---|---|
1.2 pF/ft | 45 pF/ft | 24 pF/ft |
Inductance
Nominal Inductance |
---|
0.19 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
100 Ohm |
High Frequency (Nominal/Typical)
Nom. Insertion Loss |
---|
0.08 dB/100ft |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
66% |
High Frequency
Max. Insertion Loss (Attenuation) | Max./Min. Input Impedance (unFitted) |
---|---|
0.091 dB/100ft | 100 Ohm |
Current
Element | Max. Recommended Current [A] |
---|---|
Per Conductor | 5.2 Amps per Conductor |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes |
Max Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft |
---|---|
Other Electrical Characteristic 2 |
31.25 KBits/sec |
Temperature Range
UL Temp Rating |
105°C |
---|---|
Operating Temperature Range |
-40°C to +105°C |
Mechanical Characteristics
Oil Resistance |
Yes |
---|---|
UV Resistance |
Yes |
Max. Pull Tension |
940 lbs |
Min. Bend Radius/Minor Axis |
9.2 in |
Standards
NEC Articles |
Article 725, Article 727, Article 800 |
---|---|
NEC/(UL) Compliance |
CMG, CMX-Outdoor, ITC, PLTC-ER |
CEC/C(UL) Compliance |
CMG |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Burial |
Yes - UL |
---|---|
Suitability - Indoor |
Yes |
Suitability - Oil Resistance |
Yes |
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 FT4 Loading |
---|---|
IEC Flammability |
IEC 60332-3-24 |
IEEE Flammability |
1202 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.447 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.447 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1331A 0031000 | Orange | Reel | 1,000 ft | 612825112082 |