Product Number: 1334A
Fieldbus, 1 Pr #18 Str TC, PO Ins, OS+TC Brd, PVC Jkt, CMG
Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, Orange PVC Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 | 7x26 | TC - Tinned Copper |
Insulation
Material | Color Code |
---|---|
PP - Polypropylene | Blue & Orange |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.065 in (1.7 mm) | 0.287 in (7.29 mm) | Yes |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Capacitance Unbalance | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
7.2 Ohm/1000ft | 1.2 pF/ft (3.9 pF/m) | 45 pF/ft | 100 Ohm | 66% | 5.2 Amps per Conductor |
Nom. Outer Shield DCR |
3.8 Ohm/1000ft (12 Ohm/km) |
---|
High Frequency (Nominal/Typical)
Nom. Insertion Loss (Attenuation) |
---|
0.069 dB/100ft |
High Frequency
Max. Insertion Loss (Attenuation) | Max./Min. Input Impedance (unFitted) [Ohm] |
---|---|
0.091 dB/100ft | 100 |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C | -40°C to +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.37 in (85.6 mm) | 3.37 in (85.6 mm) |
Max. Pull Tension |
44.8 lbs (20.3 kg) |
---|---|
Bulk Cable Weight |
60 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL1685 FT4 Loading, 1202, IEC 60332-3-24 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, Article 727, Article 800, CMG, ITC, PLTC |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.567 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.567 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1334A 0061000 | Blue, Light | Reel | 1,000 ft | 612825112143 | C |
1334A 0063280 | Blue, Light | Reel | 3,280 ft | 612825112150 | C |
1334A 0031000 | Orange | Reel | 1,000 ft | 612825112112 | C |
1334A 0033280 | Orange | Reel | 3,280 ft | 612825112136 | C |