Product Number: 1339A

Fieldbus, 5 Pr #18 Str TC, PO Ins, IS/OS, PVC Jkt, 600V TC-ER

Fieldbus, 5 Pair 18AWG (7x26) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, Orange PVC Outer Jacket, 600V TC-ER

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element AWG Stranding Material No. of Pairs
Pair(s) 18 7x26 TC - Tinned Copper 5
Ground Wire 18 7x26 TC - Tinned Copper

Conductor Count

11

Insulation

Material Nominal Wall Thickness
PP - Polypropylene 0.032 in
PVC - Polyvinyl Chloride 0.032 in

Color Chart

Number Color
1 Blue, Orange and Numbered
2
3
4
5
6

Color Chart 2

Color
Green/Yellow

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 20 7x26

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 18 7x28

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.676 in 0.063 in

Conductor DCR

Individual Pair Nominal Shield DCR
7.5 Ohm/1000ft

Capacitance

Max. Capacitance Unbalance Nom. Capacitance Conductor to Other Conductor to Shield Nom.Mutual Capacitance
1.2 pF/ft 45 pF/ft 24 pF/ft

Inductance

Nominal Inductance
0.22 µH/ft

Impedance

Nominal Characteristic Impedance
100 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
0.039 MHz 0.08 dB/100ft

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Max./Min. Input Impedance (unFitted)
0.031 MHz 0.091 dB/100ft 100 Ohm

Current

Element Max. Recommended Current [A]
Per Conductor 5.2 Amps per Conductor

Voltage

UL Voltage Rating
600 V RMS

Electrical Characteristics Notes

Max. Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft

Other Electrical Characteristic 2

31.25 KBits/sec

UL Temp Rating

75°C

Operating Temperature Range

-30°C to +75°C

Oil Resistance

Yes

Max. Pull Tension

246 lbs

Min. Bend Radius/Minor Axis

6.8 in

NEC Articles

Article 336

NEC/(UL) Compliance

TC-ER

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Oil Resistance

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 UL Loading

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.290 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.290 Revision Date: 05-05-2023

Part Numbers

Item # Color Put-Up Type Length UPC
1339A 0037500 Orange Reel 7,500 ft 612825112280