Product Number: 3072F

Blue Hose®, 1 Pr #18 Str TC, PP Ins, OS+TC Brd, PVC Jkt, 600V TC, PLTC

Blue Hose® for Data Highway Plus, 1 Pair 18AWG (7x26) Tinned Copper, PP Insulation, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, PVC Outer Jacket, 600V TC, PLTC

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Suitable Applications

harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PP - Polypropylene 0.025 in (0.64 mm) 0.096 in (2.4 mm) Blue & White Flame Retardant

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC
Braid Tinned Copper (TC) 55%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.324 in (8.23 mm)

Table Notes

Jacket OD +/- 0.006

Overall Cable Diameter (Nominal)

0.324 in (8.23 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 7.2 Ohm/1000ft 19.5 pF/ft (64.0 pF/m) 78 Ohm 65% 5.2 Amps per Conductor at 25ºC

Nom. Outer Shield DCR

2.1 Ohm/1000ft (6.9 Ohm/km)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 0.52 dB/100ft
10 1.98 dB/100ft
50 3.78 dB/100ft
100 5.35 dB/100ft
200 7.57 dB/100ft
400 10.7 dB/100ft

Voltage

UL Voltage Rating Voltage Rating
600 V (TC), 300 V (CMG, PLTC) 150 V (ITC)

Temperature

UL Temperature Operating
75°C -40°C to +75°C

Bend Radius

Stationary Min. Installation Min.
3 in (76 mm) 4 in (100 mm)

Max. Pull Tension

85 lbs (39 kg)

Bulk Cable Weight

64 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEEE 1202

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 336, Article 725, Article 727, Article 800, TC

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-MSHA-SC-182/7

Notes

For CPE jacketed version, order Part No. YM45044.

Update and Revision

Revision Number: 0.575 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.575 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
3072F C55500 Blue, Cairo Reel 500 ft 612825140092 C N
3072F C551000 Blue, Cairo Reel 1,000 ft 612825140054 C
3072F C555000 Blue, Cairo Reel 5,000 ft 612825140108 C
3072F C5510000 Blue, Cairo Reel 10,000 ft 612825140061 C N