Product Number: 3076F
Fieldbus, 1 Pr #18 Str TC, PP Ins, OS, PVC Jkt, Flexible SUN RES OIL RES, PLTC-ER, ITC-ER, CMX-Outdoor, CM
Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, Flexible SUN RES OIL RES, PLTC-ER, ITC-ER, CMX-Outdoor, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
exposure to rodent, crush, or cut through force, harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 AWG | 7x26 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.022 in (0.56 mm) | 0.088 in (2.2 mm) | Blue & Orange |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.280 in (7.11 mm) |
Table Notes |
Jacket OD +/- 0.010 |
---|---|
Overall Cable Diameter (Nominal) |
0.280 in (7.11 mm) |
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Capacitance Unbalance | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 7.2 Ohm/1000ft | 1.2 pF/ft (3.9 pF/m) | 45 pF/ft | 100 Ohm | 66% | 5.2 Amps per Conductor at 25ºC |
Nom. Outer Shield DCR |
8.5 Ohm/1000ft (28 Ohm/km) |
---|
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 0.039 | 0.08 dB/100ft |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Max./Min. Input Impedance (unFitted) [Ohm] |
---|---|---|
0.031 | 0.091 dB/100ft | 100 |
Voltage
UL Voltage Rating |
---|
300 V (CM, PLTC-ER), 150 V (ITC-ER) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -40°C to +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
6.5 in (170 mm) | 2.80 in (71.1 mm) |
Max. Pull Tension |
60 lbs (27 kg) |
---|---|
Bulk Cable Weight |
44 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Oil Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading, FT4, IEEE 1202, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 725, Article 727, Article 800, CMG, ITC, PLTC, TC |
CEC / C(UL) Compliance |
CMG |
ISO/IEC Compliance |
IEC 61158-2 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
Other Standard Compliance(s) |
ISA/SP-50 Type A |
Product Notes
Notes |
Fieldbus: Orange jacket. Profibus PA: Intrinsically Safe Blue jacket. Jacket diameter tolerance: +/- .010 |
---|
History
Update and Revision |
Revision Number: 0.534 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.534 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
3076F 0061000 | Blue, Light | Reel | 1,000 ft | 612825140269 | C |
3076F 00310000 | Orange | 612825140214 | C N | ||
3076F 003250 | Orange | Reel | 250 ft | 612825140221 | C |
3076F 003500 | Orange | Reel | 500 ft | 612825140245 | C |