Product Number: 3079T
Profibus, 1 Pr #22 Sol BC, PE Ins, OS+TC Brd, LSZH-TP Jkt, PLTC-ST1 CMG-ST1 Profibus DP
Profibus, 1 Pair 22AWG (Solid) Bare Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, Low Smoke Zero Halogen Outer Jacket, PLTC-ST1 CMG-ST1 SUN RES Profibus DP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
shipboard, harsh environment, outdoors, data transmission applications such as Profibus DP or PA, Instrumentation and computer cable, etc. exposure to temperature extremes, humidity/moisture, dust, and oil. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | Solid | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Color Code | Notes |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.035 in (0.89 mm) | Red & Green | Flame Retardant, Foam w/ skin |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.100 in (2.54 mm) | 0.430 in (10.9 mm) |
Overall Cable Diameter (Nominal) |
0.430 in (10.9 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|
Pair(s) | 150 Ohm | 78% |
High Frequency (Nominal/Typical)
Element |
---|
Pair(s) |
Voltage
UL Voltage Rating |
---|
300 V (CMG-ST1, PLTC-ST1) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Bulk Cable Weight |
87 lbs/1000ft (130 kg/km) |
---|
Standards and Compliance
NEC / UL Compliance |
Article 725, Article 800, CMG-ST1, PLTC-ST1 |
---|
Product Notes
Notes |
Siemens Sinec L2 Cable |
---|
History
Update and Revision |
Revision Number: 0.280 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.280 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
3079T 0105000 | Black | 612825140450 | Z |