Product Number: 3082A
DeviceBus®, 2 Pr #15+18 Str TC, PVC+FPE Ins, IS+OA TC Brd, PVC Jkt, CMG PLTC-ER
DeviceBus® for ODVA DeviceNet™, 2 Pair 15+18AWG (19x27+19x30) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Outer Jacket, CMG PLTC-ER
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Power Pair(s) | 1 | 15 AWG | 19x27 | TC - Tinned Copper |
Data Pair(s) | 1 | 18 AWG | 19x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|---|
Power Pair(s) | PVC - Polyvinyl Chloride | 0.021 in (0.53 mm) | 0.109 in (2.77 mm) | Red & Black | |
Data Pair(s) | PE - Polyethylene (Foam) | 0.053 in (1.3 mm) | 0.150 in (3.81 mm) | Blue & White | HDPE |
Inner Shield
Element | Shield Type | Material | Coverage |
---|---|---|---|
Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Braid | Tinned Copper (TC) | 65% | 18 AWG (19x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.060 in (1.5 mm) | 0.480 in (12.2 mm) |
Table Notes |
Jacket OD +/- 0.010 |
---|---|
Overall Cable Diameter (Nominal) |
0.480 in (12.2 mm) |
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Power Pair(s) | 3.58 Ohm/1000ft | 5.75 Ohm/1000ft (18.9 Ohm/km) | 16 Amps per Conductor at 30ºC | |||
Data Pair(s) | 7.2 Ohm/1000ft (24 Ohm/km) | 3.58 Ohm/1000ft (11.7 Ohm/km) | 12 pF/ft (39 pF/m) | 120 Ohm | 75% | 14 Amps per Conductor at 30ºC |
Nom. Outer Shield DCR |
7.29 Ohm/1000ft (23.9 Ohm/km) |
---|
High Frequency
Element | Frequency [MHz] | Max. Insertion Loss (Attenuation) | Max./Min. Input Impedance (unFitted) [Ohm] |
---|---|---|---|
Data Pair(s) | 0.125 | 0.13 dB/100ft | 120 |
0.5 | 0.25 dB/100ft | ||
1 | 0.36 dB/100ft |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
300 V (CMG, PLTC-ER), 600 V (AWM 20201) | 300 V (AWM I/II A) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
5.76 in (146 mm) | 5.76 in (146 mm) |
Max. Pull Tension |
192.6 lbs (87.36 kg) |
---|---|
Bulk Cable Weight |
128 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, IEEE 1202 FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, Article 800, CMG, PLTC |
AWM Compliance |
AWM 20201, AWM I/II A |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
ODVA Class 2 Thick |
Product Notes
Notes |
Thick. Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Associatio, Inc. Trademark. Jacket printed ""1PR16"" instead of ""1PR15"" due to UL requirements for CMG Listing. |
---|
History
Update and Revision |
Revision Number: 0.605 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.605 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
3082A T5U500 | Gray T5U | Reel | 500 ft | 612825140788 | C |
3082A T5U2000 | Gray T5U | Reel | 2,000 ft | 612825140764 | C |
3082A T5U3000 | Gray T5U | Reel | 3,000 ft | 612825140771 |