Product Number: 3084A

DeviceBus®, 2 Pr #22+24 Str TC, PVC+FPE Ins, IS+OA TC Brd, PVC Jkt, CMG, CL2

DeviceBus® for ODVA DeviceNet™, 2 Pair 22+24AWG (19x34+19x36) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Outer Jacket, CMG, CL2

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Suitable Applications

harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Conductor

Element No. of Elements Size Stranding Material
Power Pair(s) 1 22 AWG 19x34 TC - Tinned Copper
Data Pair(s) 1 24 AWG 19x36 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Power Pair(s) PVC - Polyvinyl Chloride 0.021 in (0.53 mm) 0.072 in (1.8 mm) Red & Black
Data Pair(s) PE - Polyethylene (Foam) 0.026 in (0.66 mm) 0.077 in (2.0 mm) Blue & White

Inner Shield

Element Shield Type Material Coverage
Power Pair(s) Tape Bi-Laminate (Alum+Poly) 100%
Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Shield Type Material Coverage Drainwire Type
Braid Tinned Copper (TC) 65% 22 AWG (19x34) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.280 in (7.11 mm)

Table Notes

Jacket OD +/- 0.005

Overall Cable Diameter (Nominal)

0.280 in (7.11 mm)

Electricals

Element Nom. Conductor DCR Max. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Power Pair(s) 18.2 Ohm/1000ft 17.5 Ohm/1000ft 7.95 Ohm/1000ft (26.1 Ohm/km) 6 Amps per Conductor at 30ºC
Data Pair(s) 28.8 Ohm/1000ft (94.5 Ohm/km) 28 Ohm/100m 7.45 Ohm/1000ft (24.4 Ohm/km) 12 pF/ft (39 pF/m) 120 Ohm 75% 4 Amps per Conductor at 30ºC

Nom. Outer Shield DCR

5 Ohm/1000ft (16 Ohm/km)

High Frequency

Element Frequency [MHz] Max. Insertion Loss (Attenuation)
Data Pair(s) 0.125 .95 dB/100ft
0.5 1.64 dB/100ft
1 2.3 dB/100ft

Voltage

UL Voltage Rating Voltage Rating
300 V (CMG, CL2), 600 V (AWM 20201) 300 V (AWM I/II A)

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
2.8 in (71 mm) 2.8 in (71 mm)

Max. Pull Tension

70.06 lbs (31.78 kg)

Bulk Cable Weight

44 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 725, Article 800, CL2, CMG

AWM Compliance

AWM 20201, AWM I/II A

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ODVA Class 2 Thin

Notes

Flex Life: +/- 90 Degree Flex Test, 2" Diameter, 2 lbs. tension: 2000 Cycles minimum. Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Association, Inc. trademark.

Update and Revision

Revision Number: 0.608 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.608 Revision Date: 12-22-2023

Part Numbers

Item # Color Putup Type Length UPC Footnote
3084A T5U500 Gray T5U Reel 500 ft 612825140900 C
3084A T5U1000 Gray T5U Reel 1,000 ft 612825140887 C
3084A T5U2000 Gray T5U Reel 2,000 ft 612825140894 C Z
3084A T5U5000 Gray T5U Reel 5,000 ft 612825140917 C