Product Number: 7701NH
LonWorks, 1PR #22 Sol BC, PO ins, Unsh, LSNH Jkt, 300V, Dca
LonWorks, 1 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Unshielded shielding, LSZH / FRNC jacket , 300V, CPR Dca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
LonWorks, instrumentation, Low capacitance |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
22 | Solid | BC - Bare Copper | 0.64 mm | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance | Min. Wall Thickness |
---|---|---|---|
PE - Polyethylene | 1.17 mm | 0.05 mm | 0.23 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | White/Blue & Blue/White |
Table Notes |
Ring marking applied |
---|
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance | Min. Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.5 mm | 0.4 mm | 0.45 mm |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
55 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
46 pF/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance |
---|---|
1 - 20 | 100 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
0.772 MHz | 1.3 dB/100m |
1 MHz | 1.5 dB/100m |
4 MHz | 3.1 dB/100m |
10 MHz | 4.9 dB/100m |
16 MHz | 6.3 dB/100m |
20 MHz | 6.9 dB/100m |
Current
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 2.5 Amps per Conductor |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Operating Temperature Range |
-15°C To +80°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
15.9 kg/km |
---|---|
Max. Pull Tension |
50 N |
Min. Bend Radius During Installation |
80 mm |
Standards
CPR Euroclass |
Dca-s2,d1,a1 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Dca |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2, IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.241 Revision Date: 06-28-2024 |
---|
Information
Update and Revision |
Revision Number: 0.241 Revision Date: 06-28-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
7701NH.01305 | White | Reel | 305 m | 8719605013408 |
7701NH.00500 | White | Reel | 500 m | 8719605013392 |