Product Number: 7702NH
LonWorks, 2PR #22 Sol BC, PO ins, Unsh, LSNH Jkt, 300V, Dca
LonWorks, 2 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Unshielded shielding, LSZH / FRNC jacket , 300V, CPR Dca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
LonWorks, instrumentation, Low capacitance |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
22 | Solid | BC - Bare Copper | 0.64 mm | 2 |
Conductor Count |
4 |
---|---|
Total Number of Pairs |
2 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance | Min. Wall Thickness |
---|---|---|---|
PE - Polyethylene | 1.12 mm | 0.05 mm | 0.23 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | White/Blue & Blue/White |
Pair 2 | Orange/White & White/Orange |
Table Notes |
Ring marking applied |
---|
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance | Min. Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.2 mm | 0.4 mm | 0.5 mm |
Construction and Dimensions
Cabling
Description |
---|
2 pairs twisted to cable core |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
55 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
46 pF/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance |
---|---|
1 - 20 | 100 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss | Nom. NEXT [dB] |
---|---|---|
0.772 MHz | 1.3 dB/100m | |
1 MHz | 1.5 dB/100m | 59 dB |
4 MHz | 3.1 dB/100m | 50 dB |
10 MHz | 4.9 dB/100m | 44 dB |
16 MHz | 6.3 dB/100m | 41 dB |
20 MHz | 6.9 dB/100m | 40 dB |
Current
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 2.5 Amps per Conductor |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Operating Temperature Range |
-15°C To +80°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
31.2 kg/km |
---|---|
Max. Pull Tension |
50 N |
Min. Bend Radius During Installation |
80 mm |
Standards
CPR Euroclass |
Dca-s1,d1,a1 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Dca |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2, IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
History
Update and Revision |
Revision Number: 0.240 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.240 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
7702NH.00305 | White | Reel | 305 m | 8719605013439 |
7702NH.00U305 | White | UnReel | 305 m | 8719605013446 |