Product Number: 7703NH
LonWorks, 1PR #22 Sol BC, PO ins, OS, LSNH Jkt, 300V, Dca
LonWorks, 1 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Overall Beldfoil® shielding, LSZH / FRNC jacket , 300V, CPR Dca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
LonWorks, instrumentation, Low capacitance |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
22 AWG | Solid | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 1.55 mm (0.0610 in) | White/Blue & Blue/White |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (Solid) TC |
Table Notes |
Aluminum inside |
---|
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.6 mm (0.18 in) |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|
55 Ohm/km | 40 pF/m (12 pF/ft) | 80 pF/m (24 pF/ft) | 100 Ohm | 2.5 Amps per Conductor |
Mechanical Characteristics
Temperature
Operating |
---|
-15°C To +80°C |
Bend Radius
Installation Min. |
---|
80 mm |
Max. Pull Tension |
50 N (11 lbf) |
---|---|
Bulk Cable Weight |
26.6 kg/km |
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Dca |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-24 |
CPR Compliance |
CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.438 Revision Date: 06-28-2024 |
---|
Information
Update and Revision |
Revision Number: 0.438 Revision Date: 06-28-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
7703NH.00C100 | White | Coil | 100 m | 8719605013477 |
7703NH.00305 | White | Reel | 305 m | 8719605013453 |
7703NH.00500 | White | Reel | 500 m | 8719605013460 |