Product Number: 7987R
NanoSkew™ 4-24 AWG pairs, CMR
NanoSkew™ 24 AWG twisted pairs solid bare copper conductors, non-plenum, polyolefin insulation, skew 2.2ns/100m nominal, rip cord, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Zero Skew, Low Skew, RJ45, UTP Based Video Applications, Not for data transmission requiring TIA/EIA Category qualifications, RGB |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 4 |
Conductor Count |
8 |
---|---|
Total Number of Pairs |
4 |
Insulation
Material |
---|
PO - Polyolefin |
Bonded-Pair |
N/A |
---|
Color Chart
Number | Color |
---|---|
1 | White/Blue Stripe & Blue |
2 | White/Orange Stripe & Orange |
3 | White/Green Stripe & Green |
4 | White/Brown Stripe & Brown |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.195 in | Yes |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR |
---|
90 Ohm/km |
Impedance
Nominal Characteristic Impedance |
---|
100 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] | Typical Delay Skew |
---|---|
70% | 0.007 ns/100m |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Operating Temperature Range |
-20°C To +75°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
18 lbs/1000ft |
---|---|
Max. Pull Tension |
40 lbs |
Min. Bend Radius/Minor Axis |
0.2 in |
Standards
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMG |
CPR Euroclass |
Eca |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Riser |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1666 Riser |
---|---|
IEC Flammability |
IEC 60332-1-2 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|---|
Plenum Number |
7987P |
History
Update and Revision |
Revision Number: 0.448 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.448 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
7987R 059U1000 | Maroon | UnReel | 1,000 ft | 612825192527 |
7987R 059U1640 | Maroon | UnReel | 1,640 ft | 612825192534 |