Product Number: 8138FO
RS232/485 Low Cap, #28-8pr, FPO, O/A Foil, PVC Jkt, CL2, 120Ω
Computer EIA RS-232/485 Cable, 28 AWG stranded (7x36) tinned copper conductors, Datalene® insulation, twisted pairs, overall Beldfoil® shield (100% coverage), 28 AWG stranded tinned copper drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
rs-232 extended distance applications; rs-423 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
28 | 7x36 | TC - Tinned Copper | 8 |
Conductor Count |
16 |
---|
Insulation
Material | Material Trade Name | Nominal Wall Thickness |
---|---|---|
PE - Polyethylene (Foam) | Datalene® | 0.015 in |
Color Chart
Number | Color |
---|---|
1 | White/Blue & Blue/White |
2 | White/Orange & Orange/White |
3 | White/Green & Green/White |
4 | White/Brown & Brown/White |
5 | White/Gray & Gray/White |
6 | Red/Blue & Blue/Red |
7 | Red/Orange & Orange/Red |
8 | Red/Green & Green/Red |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 100% | TC - Tinned Copper | 28 | 7x36 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.31 in | 0.04 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
65 Ohm/1000ft | 17.7 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
11 pF/ft | 20 pF/ft |
Impedance
Nominal Characteristic Impedance |
---|
120 Ohm |
Delay
Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|
78 ns/100m | 78% |
Current
Max. Recommended Current [A] |
---|
0.7 Amps per Conductor at 25ºC |
Voltage
UL Description | UL Voltage Rating |
---|---|
UL AWM Style 2919 | 30 V RMS (UL AWM Style 2919) |
CL2 | 150 V RMS (CL2) |
Temperature Range
Operating Temperature Range |
-30°C To +80°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
37 lbs/1000ft |
---|---|
Min. Bend Radius/Minor Axis |
3.25 in |
Standards
NEC/(UL) Compliance |
CL2 |
---|---|
UL AWM Style Compliance |
AWM 2919 (30 V 80°C) |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 UL Loading |
---|---|
UL voltage rating |
30 V RMS (UL AWM Style 2919) |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
Product Notes
Notes |
Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low distortion data handling. Physical properties include good crush resistance and light weight. |
---|
History
Update and Revision |
Revision Number: 0.341 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.341 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
8138FO 0601000 | Chrome | 612825195436 |