Product Number: 8142FO
RS232/485 Low Cap, #28-12.5pr, FPO, O/A Foil, PVC Jkt, CL2, 120Ω
Computer EIA RS-232/485 Cable, 28 AWG stranded (7x36) tinned copper conductors, Datalene® insulation, twisted pairs, overall Beldfoil® shield (100% coverage), 28 AWG stranded tinned copper drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
rs-232 extended distance applications; rs-423 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 12 | 28 AWG | 7x36 | TC - Tinned Copper |
Conductor(s) | 1 | 28 AWG | 7x36 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.032 in (0.81 mm) | 0.077 in (2.0 mm) | White/Blue & Blue/White, White/Orange & Orange/White, White/Green & Green/White, White/Brown & Brown/White, White/Gray & Gray/White, Red/Blue & Blue/Red, Red/Orange & Orange/Red, Red/Green & Green/Red, Red/Brown & Brown/Red, Red/Gray & Gray/Red, Black/Blue & Blue/Black, Black/Orange & Orange/Black, Gray |
Conductor(s) | 0.014 in (0.36 mm) | 0.044 in (1.1 mm) | Gray |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 28 AWG (7x36) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.385 in | Yes |
Overall Cable Diameter (Nominal) |
0.385 in |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 73.5 Ohm/1000ft | 11 pF/ft (36 pF/m) | 20 pF/ft (66 pF/m) | 120 Ohm | 78% | 0.5 Amps per Conductor at 30ºC |
Conductor(s) | 72.1 Ohm/1000ft (237 Ohm/km) | 1.6 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
30 V (AWM 2919), 300 V (CL2) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.85 in (97.8 mm) | 3.85 in |
Max. Pull Tension |
54.6 lbs (24.8 kg) |
---|---|
Bulk Cable Weight |
47 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading |
NEC / UL Compliance |
Article 725, CL2 |
AWM Compliance |
AWM 2919 |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low distortion data handling. Physical properties include good crush resistance and light weight. |
---|
History
Update and Revision |
Revision Number: 0.348 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.348 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
8142FO 0601000 | Chrome | 612825195467 | C |
8142FO 060500 | Chrome | 612825195474 | C |