Product Number: 82504
RS232, #24-4pr, FEP, O/A Foil, LS-PVC Jkt, CMP
Computer EIA RS-232 Cable, 4-Pair, 24 AWG stranded (7x32) tinned copper conductors, FEP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, Flamarrest® jacket, plenum rated
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
indoor plenum applications; RS-232 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.006 in (0.15 mm) | Black & Red, Black & White, Black & Green, Black & Blue |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.014 in (0.36 mm) | 0.193 in (4.90 mm) |
Overall Cable Diameter (Nominal) |
0.193 in (4.90 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Pair(s) | 24.1 Ohm/1000ft (79.1 Ohm/km) | 25 pF/ft (82 pF/m) | 45 pF/ft (150 pF/m) | 1.5 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
Operating |
---|
0°C to +60°C |
Max. Pull Tension |
50 lbs (23 kg) |
---|---|
Bulk Cable Weight |
22 lbs/1000ft (33 kg/km) |
Standards and Compliance
Flammability / Reaction to Fire |
NFPA 262 Plenum Flame Test (UL910) |
---|---|
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.302 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.302 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
82504 8771000 | Natural | 612825197218 | C |
82504 877U1000 | Natural | 612825197201 |