Product Number: 8340
RS232, Low Cap, #24-10pr, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG
Computer EIA RS-232 Cable, 10-Pair, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-232 extended distance applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 10 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Pair(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.0105 in (0.267 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe, White/Gray Stripe & Gray/White Stripe, Red/Blue Stripe & Blue/Red Stripe, Red/Orange Stripe & Orange/Red Stripe, Red/Green Stripe & Green/Red Stripe, Red/Brown Stripe & Brown/Red Stripe, Red/Gray Stripe & Gray/Red Stripe |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.385 in (9.78 mm) |
Overall Cable Diameter (Nominal) |
0.385 in (9.78 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 24 Ohm/1000ft (79 Ohm/km) | 30 pF/ft (98 pF/m) | 50 pF/ft (160 pF/m) | 75 Ohm | 60% | 1.1 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 300 V (UL AWM 2464) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C (UL AWM 2464) | -30°C to +80°C |
Bulk Cable Weight |
81 lbs/1000ft (120 kg/km) |
---|
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 FT4 Loading, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2464, AWM I A |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.312 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.312 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8340 060100 | Chrome | Reel | 100 ft | 612825204640 | |
8340 060500 | Chrome | Reel | 500 ft | 612825204664 | C |
8340 0601000 | Chrome | Reel | 1,000 ft | 612825204657 | C |