Product Number: 8471MN
SpaceMaker™, 2 C #16 Str TC, PO Ins, PVC Jkt, AWM 2937
SpaceMaker™, 2 Conductor 16AWG (65x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937
-
Availability:
-
Global inventory:

Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
16 | 65x34 | TC - Tinned Copper | 2 |
Conductor Count |
2 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PP - Polypropylene | 0.074 in |
Color Chart
Number | Color |
---|---|
1 | Black |
2 | White |
Outer Shield
Type |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.180 in | 0.016 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
4.4 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
21 pF/ft |
Voltage
UL Voltage Rating |
---|
300 V |
Temperature Range
UL Temp Rating |
80°C |
---|---|
Operating Temperature Range |
-20°C To 80°C |
Mechanical Characteristics
Bulk Cable Weight |
22 lbs/1000ft |
---|---|
Max. Pull Tension |
65 lbs |
Min. Bend Radius/Minor Axis |
1.8 in |
Standards
NEC Articles |
Article 800 |
---|---|
UL AWM Style Compliance |
AWM 2937 |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU CE Mark |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
CSA Flammability |
FT2 |
---|
History
Update and Revision |
Revision Number: 0.105 Revision Date: 04-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.105 Revision Date: 04-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8471MN 006100 | Blue, Light | Reel | 100 ft | 612825427704 |
8471MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825427711 |
8471MN 008100 | Gray | Reel | 100 ft | 612825427728 |
8471MN 0081000 | Gray | Reel | 1,000 ft | 612825427735 |