Product Number: 8471ZH
Electronic, 2 C #16 Str TC, PO Ins, LSZH Jkt, CMG
Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, PO Insulation, LSZH Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 16 AWG | 19x29 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.018 in (0.46 mm) | 0.095 in (2.4 mm) | Black & White |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.032 in (0.81 mm) | 0.254 in |
Overall Cable Diameter (Nominal) |
0.254 in. |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
4.49 Ohm/1000ft | 28 pF/ft (92 pF/m) | 6.5 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.54 in (64.5 mm) | 2.54 in |
Max. Pull Tension |
80 lbs (36 kg) |
---|---|
Bulk Cable Weight |
32 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Non-Halogenated |
---|---|
Flammability / Reaction to Fire |
UL1685 FT4 Loading, FT4 |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 21305 |
CEC / C(UL) Compliance |
CMG |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 60% |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.286 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.286 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
8471ZH 0101000 | Black | 612825382379 |
8471ZH 010500 | Black | 612825382386 |