Product Number: 8723

Audio, Control & Instrument, #22-2pr, PO, Indiv. Foil, PVC Jkt, CM

Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductors, polypropylene insulation, twisted pairs, individually Beldfoil® shielded (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.009 in (0.23 mm) 0.046 in (1.2 mm) Black & Red, Green & White

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC foil-out tape on each pair, one drain wire

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.160 in (4.06 mm)

Overall Cable Diameter (Nominal)

0.160 in (4.06 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 18.2 Ohm/1000ft 18.38 Ohm/1000ft (60.30 Ohm/km) 33 pF/ft (110 pF/m) 62 pF/ft (200 pF/m) 52 Ohm 66% 2.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CM)

Temperature

UL Temperature Operating
60°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.6 in (41 mm) 1.6 in (41 mm)

Max. Pull Tension

42 lbs (19 kg)

Bulk Cable Weight

17 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

82723, 87723, 88723

Update and Revision

Revision Number: 0.574 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.574 Revision Date: 12-22-2023

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
8723.0030 Chrome Reel 30 m 8719605018571
8723 060100 Chrome Reel 100 ft 612825214441
8723.00100 Chrome Reel 100 m 8719605159229
8723.00U152 Chrome UnReel 152 m 8719605018588
8723.01152 Chrome Reel 152 m 8719605018601
8723.00U305 Chrome UnReel 305 m 8719605018595
8723.01305 Chrome Reel 305 m 8719605018632
8723 060500 Chrome Reel 500 ft 612825214526
8723 060U500 Chrome UnReel 500 ft 612825214434
8723.02500 Chrome Reel 500 m 8719605018663
8723.01610 Chrome Reel 610 m 8719605018656
8723 0601000 Chrome Reel 1,000 ft 612825214458 C
8723 060U1000 Chrome UnReel 1,000 ft 612825214410
8723.001000 Chrome Reel 1,000 m 8719605018564
8723.011524 Chrome Reel 1,524 m 8719605018618
8723 0601640 Chrome Reel 1,640 ft 612825214496
8723 0602000 Chrome Reel 2,000 ft 612825214502 C
8723 060U2000 Chrome Reel 2,000 ft 612825214427
8723.013048 Chrome Reel 3,048 m 8719605018625
8723.013050 Chrome Reel 3,050 m 8719605018649
8723 0603280 Chrome Reel 3,280 ft 612825214519 C
8723 0605000 Chrome Reel 5,000 ft 612825214533 C
8723 06010000 Chrome Reel 10,000 ft 612825214465 C Y
8723 06010001 Chrome Reel 10,000 ft 612825214472 C
8723 0609999 Chrome Reel 10,000 ft 612825214540 C Y
8723 06015000 Chrome Reel 15,000 ft 612825214489