Product Number: 8747
Electronic, 6 Pr #22 Str TC, PVC Ins, PVC Jkt, CMG
Electronic, 6 Pair 22AWG (7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 6 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.320 in (8.13 mm) |
Overall Cable Diameter (Nominal) |
0.320 in (8.13 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Pair(s) | 14.7 Ohm/1000ft (48.2 Ohm/km) | 30 pF/ft (98 pF/m) | 1.4 Amps per Conductor at 20ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 150 V (UL AWM 2576) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C (UL AWM 2576) | -20°C to +80°C |
Bulk Cable Weight |
54 lbs/1000ft (80 kg/km) |
---|
Standards and Compliance
Flammability / Reaction to Fire |
UL1685 FT4 Loading, IEC 60332-1-2 |
---|---|
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AMW 2576 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.361 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.361 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8747 060500 | Chrome | Reel | 500 ft | 612825214977 | C |
8747 0601000 | Chrome | Reel | 1,000 ft | 612825214960 | C |