Product Number: 8767
Audio, Control & Instrument, #22-3pr, PVC, Indv. Foil, PVC Jkt, CMG
Audio, Control & Instrument Cable, 22 AWG solid conductors, PVC insulation, tinned copper, twisted pairs, individually shielded with Beldfoil® (100% coverage), 22 AWG solid tinned copper drain wire, overall PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 3 | 22 AWG | Solid | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.013 in (0.33 mm) | 0.052 in (1.3 mm) | Black & Red, Black & White, Black & Green |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (Solid) TC |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.037 in (0.94 mm) | 0.279 in |
Overall Cable Diameter (Nominal) |
0.279 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
20.6 Ohm/1000ft | 13.2 Ohm/1000ft (43.3 Ohm/km) | 40 pF/ft (130 pF/m) | 77 pF/ft (250 pF/m) | 4.2 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.79 in (70.9 mm) | 2.79 in |
Max. Pull Tension |
54.6 lbs (24.8 kg) |
---|---|
Bulk Cable Weight |
42 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 FT4 Loading, FT4 |
NEC / UL Compliance |
Article 800, CMG, MPG |
AWM Compliance |
AWM 2464 |
CEC / C(UL) Compliance |
CMG, MPG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.340 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.340 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8767 060500 | Chrome | Reel | 500 ft | 612825215493 | |
8767 060U500 | Chrome | UnReel | 500 ft | 612825215479 | |
8767 0601000 | Chrome | Reel | 1,000 ft | 612825215486 | C |