Product Number: 8778MN
SpaceMaker™, 6 Pr #22 Str TC, PO Ins, IS/OS, PVC Jkt, AWM 2937
SpaceMaker™, 6 Pair 22AWG (19x34) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
-
Availability:
-
Global inventory:
Specifications
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 6 | 22 AWG | 19x34 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.050 in (1.3 mm) | Black & White, Red & Green, Brown & Blue, Orange & Yellow, Purple & Gray, Pink & Tan |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (19x36) TC |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.317 in | Yes |
Overall Cable Diameter (Nominal) |
0.317 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
18.1 Ohm/1000ft | 33 pF/ft (110 pF/m) | 81.6 pF/ft (268 pF/m) | 4.2 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.272 in (32.31 mm) | 1.272 in |
Max. Pull Tension |
129.4 lbs (58.69 kg) |
---|---|
Bulk Cable Weight |
61 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
FT2 |
AWM Compliance |
AWM 2937 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.309 Revision Date: 05-05-2023 |
---|
Information
Update and Revision |
Revision Number: 0.309 Revision Date: 05-05-2023 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
8778MN 006100 | Blue, Light | 612825385936 |
8778MN 0061000 | Blue, Light | 612825385943 |
8778MN 008100 | Gray | 612825385950 |
8778MN 0081000 | Gray | 612825382683 |