Product Number: 89505
RS232, #24-5pr, FEP, O/A Foil, FEP Jkt, CMP
Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, FEP insulation, 5 twisted pair, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, FEP jacket, plenum rated
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
extreme high/low temperature environments; rs-232 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 5 | 24 | 7x32 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.006 in (0.15 mm) | 0.036 in (0.91 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.015 in (0.38 mm) | 0.199 in (5.05 mm) |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
28.8 Ohm/1000ft | 21 pF/ft (69 pF/m) | 40 pF/ft (130 pF/m) | 1.5 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -70°C To +150°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.99 in (50.5 mm) | 1.99 in (50.5 mm) |
Max. Pull Tension |
61 lbs (28 kg) |
---|---|
Bulk Cable Weight |
30 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
NFPA 262 (UL910), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
9505 |
History
Update and Revision |
Revision Number: 0.435 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.435 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
89505 002100 | Red | 612825221043 | C |
89505 0021000 | Red | 612825221050 | C |