Product Number: 9302
Audio, Control & Instrument, #22-2pr, PVC, O/A Foil, PVC Jkt, CMG
Audio, Control & Instrument Cable, 22 AWG solid tinned copper conductors, PVC insulation, twisted pairs, overall Beldfoil® shield (100% coverage), 22 AWG stranded tinned copper drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 22 AWG | Solid | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.013 in (0.33 mm) | 0.052 in (1.3 mm) | Black & Red, Black & White |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.244 in (6.20 mm) |
Overall Cable Diameter (Nominal) |
0.244 in (6.20 mm) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
20.6 Ohm/1000ft | 35 pF/ft (110 pF/m) | 50 pF/ft (160 pF/m) | 4.8 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.44 in (62.0 mm) | 2.44 in (62.0 mm) |
Max. Pull Tension |
40.3 lbs (18.3 kg) |
---|---|
Bulk Cable Weight |
27 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 FT4 Loading, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2464 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.428 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.428 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9302 060500 | Chrome | Reel | 500 ft | 612825227274 | C |
9302 060U500 | Chrome | UnReel | 500 ft | 612825227250 | |
9302 0601000 | Chrome | Reel | 1,000 ft | 612825227267 | C |
9302 060U1000 | Chrome | UnReel | 1,000 ft | 612825227243 |