Product Number: 9305
Audio, Control & Instrument, #22-4pr, PVC, O/A Foil, PVC Jkt, CMG
Audio, Control & Instrument Cable, 22 AWG solid tinned copper conductors, PVC insulation, 4 twisted pairs, overall Beldfoil® shield (100% coverage), 22 AWG stranded tinned copper drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 22 | Solid | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | 0.051 in (1.3 mm) | Black & Red, Black & White, Black & Green, Black & Blue |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.265 in (6.73 mm) |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
20.6 Ohm/1000ft | 35 pF/ft (110 pF/m) | 50 pF/ft (160 pF/m) | 2.03 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.65 in (67.3 mm) | 2.65 in (67.3 mm) |
Max. Pull Tension |
62.4 lbs (28.3 kg) |
---|---|
Bulk Cable Weight |
41 lbs/1000ft |
Standards and Compliance
Flammability / Reaction to Fire |
UL1685 FT4 Loading, FT4, IEC 60332-1-2 |
---|---|
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2464 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.438 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.438 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9305 060100 | Chrome | Reel | 100 ft | 612825227397 | |
9305 060500 | Chrome | Reel | 500 ft | 612825227410 | C |
9305 060U500 | Chrome | UnReel | 500 ft | 612825227380 | |
9305 0601000 | Chrome | Reel | 1,000 ft | 612825227403 |