Product Number: 9550
RS232, #24-50pr, SR-PVC, O/A Foil, PVC Jkt, CMG, 75Ω
Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, 50 twisted pairs, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire (continued), PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 50 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.011 in (0.28 mm) | 0.044 in (1.1 mm) | Blue & White, Orange & White, Green & White, Brown & White, Gray & White, Blue/ White & White, Blue/Orange & White, Blue/Green & White, Blue/Brown & White, Blue/Gray & White, Orange/White & White, Orange/Green & White, Orange/Brown & White, Orange/Gray & White, Green/White & White, Green/Brown & White, Green/Gray & White, Brown/White & White, Brown/Gray & White, Gray/White & White, Blue & Red, Orange & Red, Green & Red, Brown & Red, Gray & Red, Blue/White & Red, Blue/Orange & Red, Blue/Green & Red, Blue/Brown & Red, Blue/Gray & Red, Orange/White & Red, Orange/Green & Red, Orange/Brown & Red, Orange/Gray & Red, Green/White & Red, Green/Brown, Red, Green/Gray & Red, Brown/White & Red, Brown/Gray & Red, Gray/White & Red, Blue & Black, Orange & Black, Green & Black, Brown & Black, Gray & Black, Blue/White & Black, Blue/Orange & Black, Blue/Green & Black, Blue/Brown & Black, Blue/Gray & Black |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.054 in (1.4 mm) | 0.708 in (18.0 mm) |
Overall Cable Diameter (Nominal) |
0.708 in (18.0 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
Pair(s) | 28.8 Ohm/1000ft | 30 pF/ft (98 pF/m) | 50 pF/ft (160 pF/m) | 60% | 2.2 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 300 V (UL AWM 2464) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -30°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
7.1 in (180 mm) | 7.1 in (180 mm) |
Max. Pull Tension |
556 lbs (252 kg) |
---|---|
Bulk Cable Weight |
286 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2464, AWM I/II A |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.461 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.461 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9550 060100 | Chrome | Reel | 100 ft | 612825255741 | C |
9550 060500 | Chrome | Reel | 500 ft | 612825255765 | C D |
9550 0601000 | Chrome | Reel | 1,000 ft | 612825255758 | C D |