Product Number: 972120Z
Fieldbus, 5 Pr #18 Str TC, XLPO Ins, IS/OS, LSZH-TS Jkt, Brnz Brd Armor, LSZH-TS Jkt, 600V TC-ER
Fieldbus, 5 Pair 18AWG (7x26) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, LSZH-TS Inner Jacket, Bronze Braid Armor, LSZH-TS Outer Jacket, 600V TC-ER
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material |
---|---|---|
18 | 7x26 | TC - Tinned Copper |
Insulation
Material |
---|
XLPE - Cross-Linked Polyethylene (Thermoset) |
Inner Jacket
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) |
Outer Jacket
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.190 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.190 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
972120Z 0105000 | Black | 612825257424 |