Product Number: 9728
RS232/422 Low Cap, #24-4pr, FPE, Indiv. Foil, PVC Jkt, CM, 100Ω
Computer EIA RS-232/422, Digital Audio Cable, 4-Pair, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, individually Beldfoil® shielded (100% coverage) each with 24 AWG stranded tinned copper drain wire, overall PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.019 in (0.48 mm) | 0.061 in (1.5 mm) | Black & Red, Black & White, Black & Green, Black & Blue |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | each pair |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 0.363 in (9.22 mm) |
Overall Cable Diameter (Nominal) |
0.363 in (9.22 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|
Pair(s) | 28.8 Ohm/1000ft | 17.42 Ohm/1000ft (57.15 Ohm/km) | 12.5 pF/ft (41.0 pF/m) | 23.2 pF/ft (76.1 pF/m) | 100 Ohm | 76% | 2.2 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CM), 30 V (UL AWM 2919) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.6 in (91 mm) | 3.6 in (91 mm) |
Max. Pull Tension |
50 lbs (23 kg) |
---|---|
Bulk Cable Weight |
51 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CM |
AWM Compliance |
AWM 2919 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
89728 |
Product Notes
Notes |
Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
---|
History
Update and Revision |
Revision Number: 0.571 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.571 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
9728.0030 | Chrome | Reel | 30 m | 8719605022400 | |
9728 060100 | Chrome | Reel | 100 ft | 612825257493 | |
9728.01152 | Chrome | Reel | 152 m | 8719605022424 | |
9728.00305 | Chrome | Reel | 305 m | 8719605022417 |