Product Number: 9768
Audio, Control & Instrument, #22-12pr, PP, Indiv. Foil, PVC Jkt, CM
Audio, Control & Instrument Cable, 12-Pair, 22 AWG stranded (7x30) tinned copper conductor, polypropylene insulation, individually shielded pairs with Beldfoil® (100% coverage), overall PVC jacket and 22 AWG stranded tinned copper drain wire.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 12 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.011 in (0.28 mm) | 0.050 in (1.3 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC | each pair |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Polyester Tape | PVC - Polyvinyl Chloride | 0.036 in (0.91 mm) | 0.464 in (11.8 mm) |
Overall Cable Diameter (Nominal) |
0.464 in (11.8 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|
Pair(s) | 18.2 Ohm/1000ft | 12.4 Ohm/1000ft (40.7 Ohm/km) | 30 pF/ft (98 pF/m) | 55 pF/ft (180 pF/m) | 50 Ohm | 66% | 1.4 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CM), 30 V (AWM 2919) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.6 in (120 mm) | 4.6 in (120 mm) |
Max. Pull Tension |
320 lbs (150 kg) |
---|---|
Bulk Cable Weight |
124 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CM |
AWM Compliance |
AWM 2919 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.512 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.512 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9768 060100 | Chrome | Reel | 100 ft | 612825258315 | C |
9768 060250 | Chrome | Reel | 250 ft | 612825258339 | |
9768 060500 | Chrome | Reel | 500 ft | 612825258346 | C |
9768 0601000 | Chrome | Reel | 1,000 ft | 612825258322 | C |