Product Number: 9776

Audio, Control & Instrument, #18-12pr, PO, Indiv. Foil, PVC Jkt, CM

Audio, Control & Instrument Cable, 18 AWG stranded (19x30) tinned copper conductors, polypropylene insulation, 12 twisted pairs, individually shielded with Beldfoil® (100% coverage), 20 AWG stranded tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Computer Communication; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 12 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PP - Polypropylene 0.019 in (0.48 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC each pair

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.052 in (1.3 mm) 0.735 in (18.7 mm)

Overall Cable Diameter (Nominal)

0.735 in (18.7 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 6.4 Ohm/1000ft (21 Ohm/km) 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 50 Ohm 66% 2.7 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CM), 30 V (UL AWM 2929)

Temperature

UL Temperature Operating
80°C (UL AWM 2919) -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
7.4 in (190 mm) 7.4 in (190 mm)

Max. Pull Tension

744 lbs (337 kg)

Bulk Cable Weight

275 lbs/1000ft (409 kg/km)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.431 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.431 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9776 060100 Chrome Reel 100 ft 612825258582 C
9776 060500 Chrome Reel 500 ft 612825258605 C
9776 0601000 Chrome Reel 1,000 ft 612825258599 C