Product Number: 977896Z
DeviceBus®, 2 Pr #16+18 Str TC, XLPO+PP Ins, IS+OA TC Brd, LSZH-TS Jkt, Brnz Brd Armor, LSZH-TS Jkt, 600V TC-ER-LS
DeviceBus® for ODVA DeviceNet™, 2 Pair 16+18AWG (19x29+19x30) Tinned Copper, XLPO+Polypropylene Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, LSZH Thermoset Inner Jacket, Bronze Braid Armor, LSZH Thermoset Outer Jacket, 600V TC-ER-ST1
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
shipboard, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Power Pair(s) | 1 | 16 AWG | 19x29 | TC - Tinned Copper |
Data Pair(s) | 1 | 18 AWG | 19x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code | Notes |
---|---|---|---|---|
Power Pair(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.031 in (0.79 mm) | Red & Black | |
Data Pair(s) | PP - Polypropylene | 0.068 in (1.7 mm) | Blue & White | Flame Retardant |
Inner Shield
Element | Shield Type | Material | Coverage |
---|---|---|---|
Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Braid | Tinned Copper (TC) | 65% | 16 AWG (19x29) TC |
Inner Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.646 in (16.4 mm) |
Armor
Armor Type & Material |
---|
BBA - Bronze Braid Armor |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.050 in (1.3 mm) | 0.801 in (20.3 mm) |
Overall Cable Diameter (Nominal) |
0.801 in (20.3 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|
Power Pair(s) | ||
Data Pair(s) | 120 Ohm | 75% |
High Frequency
Element |
---|
Data Pair(s) |
Voltage
UL Voltage Rating |
---|
600 V (TC-ER-ST1) |
Mechanical Characteristics
Temperature
UL Temperature |
---|
75°C Dry |
Standards and Compliance
Environmental Suitability |
Outdoor, Sunlight Resistance, Burial |
---|---|
NEC / UL Compliance |
Article 336, TC-ER-ST1 |
AWM Compliance |
AWM I/II A/B |
History
Update and Revision |
Revision Number: 0.127 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.127 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
977896Z 0105000 | Black | 612825258643 |