Product Number: 9842
RS485, 2 Pr #24 Str TC, PE Ins, OS+TC Brd, PVC Jkt, CM
RS-485, 2 Pair 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PVC Outer Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene | 0.022 in (0.56 mm) | 0.068 in (1.7 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Braid | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.340 in (8.64 mm) |
Table Notes |
Jacket OD +/- 0.025 |
---|---|
Overall Cable Diameter (Nominal) |
0.340 in (8.64 mm) |
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 24 Ohm/1000ft | 12.8 pF/ft (42.0 pF/m) | 23 pF/ft | 120 Ohm | 66% | 2.1 Amps per Conductor at 25ºC |
Nom. Outer Shield DCR |
2.2 Ohm/1000ft (7.2 Ohm/km) |
---|
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 1 | 0.6 dB/100ft |
Voltage
UL Voltage Rating |
---|
300 V (CM), 30 V (UL AWM 2919) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -30°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.5 in (89 mm) | 3.5 in (89 mm) |
Max. Pull Tension |
87 lbs (39 kg) |
---|---|
Bulk Cable Weight |
49 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CM |
AWM Compliance |
AWM 2919 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
DMX-512 |
Plenum Number |
82842, 89842 |
Non-Plenum Number |
9841ZH |
History
Update and Revision |
Revision Number: 0.702 Revision Date: 04-02-2025 |
---|
Information
Update and Revision |
Revision Number: 0.702 Revision Date: 04-02-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
9842.0030 | Chrome | Reel | 30 m | 8719605023001 | |
9842 060100 | Chrome | Reel | 100 ft | 612825259510 | |
9842.009999 | Chrome | Reel | 151 m | 8719605023032 | |
9842.00152 | Chrome | Reel | 152 m | 8719605022981 |