Product Number: 9898
Transceiver 10BASE5, #28-3pr, #24-3c, PO, Isolated Shields, PVC Jkt, CM
IEEE 802.3 Ethernet Transceiver 10BASE5, 3 pairs - 28 AWG stranded (7x36) tinned copper conductors, 3 conductors - 24 AWG stranded (7x32) tinned copper conductors, polypropylene insulation, all indiv. Beldfoil® shielded, overall isolated, Duofoil® + tinned copper braid shield, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
IEEE 802.3 Transceiver Cable |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 3 | 28 AWG | 7x36 | TC - Tinned Copper |
Conductor(s) | 3 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Triad(s) | PP - Polypropylene | 0.01 in (0.25 mm) | 0.044 in (1.1 mm) | Gray & White, Yellow & Orange, Blue & Green, Black, Red, & Purple |
Conductor(s) | PP - Polypropylene | 0.01 in (0.25 mm) | 0.035 in (0.89 mm) | Yellow, Orange, White |
Inner Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 24 AWG (7x32) TC |
Braid | Tinned Copper (TC) | 91% |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Polyester Tape | PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.26 in |
Overall Cable Diameter (Nominal) |
0.26 in |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 73.5 Ohm/1000ft | 19.7 pF/ft (64.6 pF/m) | 35 pF/ft (110 pF/m) | 78 Ohm | 66% | 0.9 Amps per Conductor at 30ºC |
Conductor(s) | 28.3 Ohm/1000ft (92.8 Ohm/km) | 2.1 Amp per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
150 V (CL2), 30 V (AWM 2919) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.6 in (66 mm) | 2.6 in |
Max. Pull Tension |
78 lbs (35 kg) |
---|---|
Bulk Cable Weight |
42 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading |
NEC / UL Compliance |
Article 725, CL2 |
AWM Compliance |
AWM 2919 |
IEEE Compliance |
IEEE 802.3 |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.356 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.356 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
9898 E4X1000 | Gray, Light Dec | 612825260158 | C |