Product Number: RTC13C1.5P
RailTuff™ Thin wall cable EN 50306-4 1P 300V 13 C 1.5 mm² Str TC, XLPO Ins, XLPO Outer Jkt
RailTuff™ Thin wall cable EN 50306-4 1P 300V 13 Cores 1.5 mm² Stranded Tinned Copper, XLPO Insulation, XLPO Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
1.5 mm² | 37x0.23 mm | TC - Tinned Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
XLP, XLPO, XLPE | 2.25 mm (0.0886 in) | White#1, White#2, White#3, White#4, White#5, White#6, White#7, White#8, White#9, White#10, White#11, White#12, White#13 | D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown |
Outer Jacket
Material | Nom. Thickness |
---|---|
XLP, XLPO, XLPE | 0.56 mm (0.022 in) |
Overall Cable Diameter (Nominal) |
11.6 ± 0.40 mm |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR |
---|
13.7 Ohm/km (4.18 Ohm/1000ft) |
Voltage
Breakdown Voltage |
---|
2.5kVac/5min |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C to +120°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
46 mm (1.8 in) | 35 mm (1.4 in) |
Bulk Cable Weight |
275.0 kg/km (184.8 lbs/1000ft) |
---|
Standards and Compliance
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-2-25 |
---|---|
ISO/IEC Compliance |
IEC 60228 |
CENELEC Compliance |
EN 50306-4, EN 45545-2 |
European Halogen Free Standards |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Other Standard Compliance(s) |
TJ/CL 313 |
Product Notes
Notes |
Table 1 Category MM, ROHS Compliant |
---|
History
Update and Revision |
Revision Number: 0.31 Revision Date: 07-04-2024 |
---|
Information
Update and Revision |
Revision Number: 0.31 Revision Date: 07-04-2024 |
---|