Product Number: 3105T
RS-485, 1 Pr, 22AWG, Str TC, PE Ins, OS+TC Brd, LSZH Jkt, CMG-ST1, PLTC, Sun Res
MarineTuff RS-485, 120 Ohm, 1 pair 22AWG (7x30) tinned copper Datalene® insulaton, Overall Foil + 65% Tinned Copper Braid, LSZH jacket, CMG-ST1, PLTC, SUN RES,ABS (21-2090759-PDA-DUP)
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
,NFPA 130, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc., Transit |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code | Notes |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.029 in (0.74 mm) | White/Blue Stripe & Blue/White Stripe | Foam HDPE |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.125 in (3.18 mm) | 0.450 in (11.4 mm) |
Overall Cable Diameter (Nominal) |
0.450 in (11.4 mm) |
---|
Electrical Characteristics
Electricals
Element | Max. Conductor DCR | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|---|
Pair(s) | 14.7 Ohm/km (4.48 Ohm/1000ft) | 120 Ohm | 78% |
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 1 | 0.5 dB/100ft |
High Frequency
Max./Min. Input Impedance (unFitted) |
---|
120 +/- 12 |
Voltage
UL Voltage Rating |
---|
300 V (CMG-ST1, PLTC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Max. Pull Tension |
60 lbs (27 kg) |
---|---|
Bulk Cable Weight |
102 lbs/1000ft (152 kg/km) |
Standards and Compliance
Environmental Suitability |
Outdoor, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading,CMG-ST1 |
NEC / UL Compliance |
Article 725, Article 800, PLTC, CMG-ST1 |
CEC / C(UL) Compliance |
CMG-ST1 |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
NFPA 130 |
History
Update and Revision |
Revision Number: 0.347 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.347 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
3105T 0105000 | Black | 612825141624 | C N |