Product Number: 3106A
RS-485, 1 Pr, 22AWG, Str TC, PE Ins, with OS, 1C 22AWG Str, PVC Ins, OA TC Brd, PVC Jkt, CM, PLTC, Sun Res, Oil Resistant
RS-485, 120 Ohm, 1 pair 22AWG (7x30) tinned copper Datalene® insulaton, with Foil Shield, 1 Conductor 22AWG (7x30) Tinned Copper, PVC Insulated, Overall 65% Tinned Copper Braid, PVC jacket, CM, PLTC, SUN RES and oil-resistant
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Conductor(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.033 in (0.84 mm) | 0.095 in (2.4 mm) | White/Orange Stripe & Orange/White Stripe | HDPE |
Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.062 in (1.6 mm) | Blue/White Stripe |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.310 in (7.87 mm) |
Overall Cable Diameter (Nominal) |
0.310 in (7.87 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 18.2 Ohm/1000ft | 11 pF/ft (36 pF/m) | 20.9 pF/ft | 120 Ohm | 78% | 6 Amps per Conductor at 30ºC |
Conductor(s) | 18.2 Ohm/1000ft (59.7 Ohm/km) | 6 Amps per Conductor at 30ºC |
Nom. Outer Shield DCR |
4.544 Ohm/1000ft (14.91 Ohm/km) |
---|
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 1 | 0.5 dB/100ft |
Voltage
UL Voltage Rating |
---|
300 V (CM, PLTC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.6 in (91 mm) | 3.6 in (91 mm) |
Max. Pull Tension |
75.26 lbs (34.14 kg) |
---|---|
Bulk Cable Weight |
48 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 725, Article 800, CM, PLTC |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
Product Notes
Notes |
Oil Resistance: Passes Oil Res II Per UL1277, Table 10.17. For CPE jacketed version order YR46721. |
---|
History
Update and Revision |
Revision Number: 0.593 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.593 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
3106A.00152 | Black | Reel | 152 m | 8719605005892 | |
3106A.00305 | Black | Reel | 305 m | 8719605005915 | |
3106A 010500 | Black | Reel | 500 ft | 612825141662 | C |
3106A 0101000 | Black | Reel | 1,000 ft | 612825141655 | C |