Product Number: 3109T
RS485, 4 Pr #22 Str TC, PE Ins, OS+TC Brd, LSZH Jkt, CMG, PLTC
MarineTuff RS-485, 4 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, LSZH Outer Jacket, CMG, PLTC, ABS (21-2090759-PDA-DUP)
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code | Notes |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.023 in (0.58 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe | HDPE |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.070 in (1.8 mm) | 0.482 in (12.2 mm) |
Overall Cable Diameter (Nominal) |
0.482 in (12.2 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|
Pair(s) | 120 Ohm | 78% |
High Frequency (Nominal/Typical)
Element |
---|
Pair(s) |
Voltage
UL Voltage Rating |
---|
300 V (CMG, PLTC) |
Standards and Compliance
Environmental Suitability |
Outdoor, Sunlight Resistance |
---|---|
NEC / UL Compliance |
Article 725, Article 800, CMG, PLTC |
CEC / C(UL) Compliance |
CMG |
History
Update and Revision |
Revision Number: 0.142 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.142 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
3109T 0105000 | Black | 612825141839 |