Product Number: 50012LB
RS485, 2P 24AWG Str TC, XLPE Ins, OS+TC Brd, LSZH Inner Jkt, SWB, LSZH Outer Jkt, ABS Approved
RS-485, 2PR x 24AWG Stranded Tinned Copper, Foamed Electron-Beam Cross Linked Polyethylene Insulation, Overall Foil Plus Tinned Copper Braid Shield, Low Smoke Zero Halogen Inner Jacket, Steel Wire Braid Armor, Low Smoke Zero Halogen Outer Jacket, ABS Approved
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Designed for applications which are used for RS 232/422/485, CANBUS, MODBUS communication protocols. Cable applications include motion oriented machine, machine control networks, temperature controllers, control panels, machine cutting tools, auxiliary equipment, SCADA communications, etc. These cables are used in emergency evacuation / shutdown systems in building automation, offshore, oil & gas and railway applications and are flame retardant according to IEC 60332-3-22 Category A |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
24 AWG | Stranded | TC - Tinned Copper |
Insulation
Material | Color Code |
---|---|
EB-XLFMPE | White & Blue, White & Orange |
Outer Shield
Shield Type | Material | Drainwire Type |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | |
Braid | Tinned Copper (TC) | 24 AWG (7x32) TC |
Inner Jacket
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Armor
Armor Type & Material |
---|
SWB - Steel Wire Braid Armor |
Outer Jacket
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Overall Cable Diameter (Nominal) |
10.9 mm (0.429 in) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|
94.2 Ohm/km (28.7 Ohm/1000ft) | 46 pF/m (14 pF/ft) | 82 pF/m | 120 Ohm | 2.1 Amps per conductor at 25°C |
Table Notes |
Nom. Inductance to Resistance ratio (L/R): 25 µH/Ω |
---|
Voltage
Voltage Rating | Breakdown Voltage |
---|---|
300 V | 1.5 kVac / 2s |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C To +90°C |
Table Notes |
Insulation Resistance ≥ 1 GΩ*KM |
---|
Bulk Cable Weight |
173 kg/km (116 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-22 |
Marine Compliance |
ABS Type Approval Certificate 20-2029059-PDA |
ISO/IEC Compliance |
IEC 60092-376, IEC 61034-2 - Smoke Density Min Transmittance = Min. 70% as per IEC 61034-2 |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = Max 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
Toxicity Index |
Product Notes
Notes |
Smoke Density ASTM D2843 Max. 40% |
---|
History
Update and Revision |
Revision Number: 0.72 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.72 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
50012LB-A500 | Black | Reel | 500 m | 8719605154859 |
50012LB 010500M | Black | Reel | 500 m | |
50012LB 0101000M | Black | Reel | 1,000 m | |
50012LB-A300 | Chrome | Reel | 300 m | 8719605219787 |