Product Number: 50022L
RS485 FR, 2P 20AWG Str TC, MGT, XLPE Ins, OS+TC Brd, LSZH Jkt, IEC60331-23, ABS Approved
RS-485 Fire Resistant, 2PR x 20AWG Stranded Tinned Copper, Mica Glass Tape, Electron-Beam Cross Linked Polyethylene Insulation, Overall Foil Plus Tinned Copper Braid Shield, Low Smoke Zero Halogen Jacket, IEC60331-23 Fire Resistant Rating, ABS Approved
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Designed for applications which are used for RS 232/422/485, CANBUS, MODBUS communication protocols. Cable applications include motion oriented machine, machine control networks, temperature controllers, control panels, machine cutting tools, auxiliary equipment, SCADA communications, etc. These cables are used in emergency evacuation / shutdown systems in building automation, offshore, oil & gas and railway applications and are flame retardant according to IEC 60332-3-22 Category A |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
20 AWG | Stranded | TC - Tinned Copper |
Insulation
Material | Color Code | Notes |
---|---|---|
Mica Glass Tape | ||
XLPE | White & Blue, White & Orange | *XLPE (Electron-Beam Cross Linked Polyethylene) |
Outer Shield
Shield Type | Material | Drainwire Type |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | |
Braid | Tinned Copper (TC) | 22 AWG (7x30) TC |
Outer Jacket
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Overall Cable Diameter (Nominal) |
15.4 mm (0.606 in) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence |
---|---|---|---|
36.7 Ohm/km (11.2 Ohm/1000ft) | 46 pF/m (14 pF/ft) | 82 pF/m | 120 Ohm |
Table Notes |
Nom. Inductance to Resistance ratio (L/R): 25 µH/Ω |
---|
Voltage
Voltage Rating | Breakdown Voltage |
---|---|
300 V | 1.5 kVac / 5 min |
Table Notes |
Voltage Test in Water : 450Vac X 4 hours |
---|
Mechanical Characteristics
Temperature
Operating |
---|
-40°C To +90°C |
Table Notes |
Insulation Resistance ≥ 3670 MΩ*km |
---|
Bulk Cable Weight |
252 kg/km (169 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-22 |
Resistance to Fire |
IEC 60331-23-E90 |
Marine Compliance |
ABS Type Approval Certificate 20-2029060-PDA |
ISO/IEC Compliance |
IEC 60092-376, IEC 61034-2 - Smoke Density Min Transmittance = Min. 70% as per IEC 61034-2 |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = Max 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
Toxicity Index |
Product Notes
Notes |
Smoke Density ASTM D2843 Max. 40% |
---|
History
Update and Revision |
Revision Number: 0.60 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.60 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
50022L 010500M | Black | Reel | 500 m | |
50022L-A500 | Black | Reel | 500 m | 8719605219862 |
50022L-A550 | Black | Reel | 550 m | 8719605219879 |
50022L-A750 | Black | Reel | 750 m | 8719605219886 |