Product Number: 533107A
RS485, 2 Pr #22 Str TC, PE Ins, OS+TC Brd, PVC Jkt, SIA Armor, HDPE Jkt
RS-485, 2 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Steel Interlock Armor, HDPE Outer Jacket
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
exposure to rodent, crush, or cut through force, burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code | Notes |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.025 in (0.64 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe | HDPE |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Braid | Tinned Copper (TC) | 65% |
Inner Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Armor
Armor Type & Material |
---|
SIA - Steel Interlock Armor |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PE - Polyethylene | 0.050 in (1.3 mm) | 0.717 in (18.2 mm) |
Overall Cable Diameter (Nominal) |
0.717 in (18.2 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|
Pair(s) | 120 Ohm | 78% |
High Frequency (Nominal/Typical)
Element |
---|
Pair(s) |
Mechanical Characteristics
Bend Radius
Stationary Min. | Installation Min. |
---|---|
8.6 in (220 mm) | 8.6 in (220 mm) |
History
Update and Revision |
Revision Number: 0.52 Revision Date: 05-05-2023 |
---|
Information
Update and Revision |
Revision Number: 0.52 Revision Date: 05-05-2023 |
---|