Product Number: 7201A
MachFlex™, 2 Pr #24 Str BC, PO Ins, OS+TC Brd, PVC Jkt, CM
MachFlex™ for High Flex, 2 Pair 24AWG (41x40) Bare Copper, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Flex Data, RS232, RS485 |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 24 AWG | 41x40 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.0115 | 0.0555 in (1.41 mm) | White/Blue & Blue/White, Orange/ White & White/Orange |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (41x40) TC |
Braid | Tinned Copper (TC) | 89% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.322 in |
Overall Cable Diameter (Nominal) |
0.322 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|
27.8 Ohm/1000ft | 15 pF/ft (49 pF/m) | 26 pF/ft (85 pF/m) | 72% | 1.6 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.22 in (81.8 mm) | 3.22 in |
Max. Pull Tension |
87 lbs (39 kg) |
---|---|
Bulk Cable Weight |
56 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Oil Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading |
NEC / UL Compliance |
Article 800, CM |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
RS Type: 232/485 |
Product Notes
Notes |
1 million flex cycles based on proper installation techniques in a C-track cable guide. |
---|
History
Update and Revision |
Revision Number: 0.400 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.400 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7201A X4P500 | Green X4P | Reel | 500 ft | 612825182702 | C |
7201A X4P1000 | Green X4P | Reel | 1,000 ft | 612825182696 | C |