Product Number: 7203A
MachFlex™, 4 Pr #24 Str BC, PE Ins, OS+TC Brd, PVC Jkt, CM
MachFlex™ for High Flex, 4 Pair 24AWG (41x40) Bare Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Flex Data, RS-232, RS-485 |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 24 AWG | 41x40 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.012 in (0.30 mm) | 0.0555 in (1.41 mm) | White/BLue & Blue/White, White/Orange & Orange/White, White/Green & Green/White, White/Brown & Brown/White |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (41x40) TC |
Braid | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.362 in (9.19 mm) |
Overall Cable Diameter (Nominal) |
0.362 in (9.19 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|
Pair(s) | 24 Ohm/1000ft | 15 pF/ft (49 pF/m) | 72% | 3.8 Amps per conductor @ 25°C |
Voltage
UL Voltage Rating |
---|
300 V (CM) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. | Flexing Min. |
---|---|---|
3.6 in (91 mm) | 3.6 in (91 mm) | 4.6 in (120 mm) |
Max. Pull Tension |
99 lbs (45 kg) |
---|---|
Bulk Cable Weight |
72 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading |
NEC / UL Compliance |
Article 800, CM |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
1 million flex cycles based on proper installation techniques in a C-track cable guide. |
---|
History
Update and Revision |
Revision Number: 0.527 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.527 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7203A X4P500 | Green X4P | Reel | 500 ft | 612825182740 | C |
7203A X4P1000 | Green X4P | Reel | 1,000 ft | 612825182733 | C |