Product Number: 82842
RS485, 2 Pr #24 Str TC, FEP Ins, OS+TC Brd, PVC Jkt, CMP
RS-485, 2 Pair 24AWG (7x32) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PVC Outer Jacket, CMP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.019 in (0.48 mm) | 0.062 in (1.6 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Braid | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.273 in (6.93 mm) |
Overall Cable Diameter (Nominal) |
0.273 in (6.93 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 24 Ohm/1000ft | 12 pF/ft (39 pF/m) | 22 pF/ft | 120 Ohm | 76% | 3.2 Amps per Conductor at 25ºC |
Nom. Outer Shield DCR |
2.4 Ohm/1000ft (7.9 Ohm/km) |
---|
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 1 | 0.6 dB/100ft |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | 0°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.75 in (69.9 mm) | 2.75 in (69.9 mm) |
Max. Pull Tension |
56.7 lbs (25.7 kg) |
---|---|
Bulk Cable Weight |
38 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
9842 |
History
Update and Revision |
Revision Number: 0.542 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.542 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
82842 8771000 | Natural | 612825198192 | C |
82842 877500 | Natural | 612825198208 | C |
82842 8775000 | Natural | 612825198215 |