Product Number: 1212F
Category 5E+ Cable, 4 Pair, F/UTP, CMR
Category 5E+ Premise Horizontal Cable (350MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE , Noisy Environments |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Polyester + Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.260 in (6.60 mm) |
Overall Cable Diameter (Nominal) |
0.260 in (6.60 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 70.3 | 68.3 | 70.3 | 66.3 | 67.8 | 64.8 | 20.0 | 100 ± 15 | 100 ± 15 |
4 | 4.0 dB/100m | 61.3 | 59.3 | 59.3 | 55.3 | 55.8 | 52.8 | 23.0 | 100 ± 15 | 100 ± 15 |
8 | 5.7 dB/100m | 56.8 | 54.8 | 53.1 | 49.1 | 49.7 | 46.7 | 24.5 | 100 ± 15 | 100 ± 15 |
10 | 6.4 dB/100m | 55.3 | 53.3 | 50.9 | 46.9 | 47.8 | 44.8 | 25.0 | 100 ± 15 | 100 ± 15 |
16 | 8.1 dB/100m | 52.2 | 50.2 | 46.1 | 42.1 | 43.7 | 40.7 | 25.0 | 100 ± 15 | 100 ± 15 |
20 | 9.1 dB/100m | 50.8 | 48.8 | 43.7 | 39.7 | 41.8 | 38.8 | 25.0 | 100 ± 15 | 100 ± 15 |
25 | 10.2 dB/100m | 49.3 | 47.3 | 41.1 | 37.1 | 39.8 | 36.8 | 24.3 | 100 ± 15 | 100 ± 15 |
31.25 | 11.4 dB/100m | 47.9 | 45.9 | 38.5 | 34.5 | 37.9 | 34.9 | 23.6 | 100 ± 15 | 100 ± 15 |
62.5 | 16.4 dB/100m | 43.4 | 41.4 | 29.0 | 25.0 | 31.9 | 28.9 | 21.5 | 100 ± 15 | 100 ± 15 |
100 | 21.0 dB/100m | 40.3 | 38.3 | 21.3 | 17.3 | 27.8 | 24.8 | 20.1 | 100 ± 15 | 100 ± 15 |
155 | 26.6 dB/100m | 37.4 | 35.4 | 12.8 | 8.9 | 24.0 | 21.0 | 18.8 | 100 ± 22 | 100 ± 15 |
200 | 30.5 dB/100m | 35.8 | 33.8 | 7.3 | 3.3 | 21.8 | 18.8 | 18.0 | 100 ± 22 | 100 ± 15 |
250 | 34.4 dB/100m | 34.3 | 32.3 | 1.9 | 19.8 | 16.8 | 17.3 | 100 ± 32 | 100 ± 15 | |
300 | 38.0 dB/100m | 33.1 | 28.2 | 18.2 | 15.2 | 16.8 | 100 ± 32 | 100 ± 15 | ||
350 | 41.4 dB/100m | 32.1 | 27.2 | 16.9 | 13.9 | 16.3 | 100 ± 32 | 100 ± 15 | ||
400 | 44.6 dB/100m | 31.3 | 26.3 | 15.9 | ||||||
450 | 47.6 dB/100m | 30.5 | 25.6 | 15.5 |
Voltage
UL Voltage Rating |
---|
300 V (CMR) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.25 in (57.2 mm) | 2.75 in (69.9 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
30 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Riser, Indoor |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
UL 1666 Riser, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMR |
ICEA Compliance |
S-90-661 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3 |
NEMA Compliance |
NEMA WC-63.1 |
Data Category |
Category 5e |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 5e |
Third Party Performance Verification |
Category 5e |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
1213F |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Shield is Bonded to Jacket Inner Wall for Electrical Stability. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
---|
History
Update and Revision |
Revision Number: 0.623 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.623 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1212F 0101000 | Black | Reel | 1,000 ft | 612825108658 | |
1212F 010A1000 | Black | Reel-in-Box | 1,000 ft | 612825108641 | |
1212F 006A500 | Blue | Reel-in-Box | 500 ft | 612825108573 | C |
1212F 0061000 | Blue | Reel | 1,000 ft | 612825108580 |