Product Number: 1213
Category 5E+ Cable, 4 Pair, U/UTP, CMP
Category 5E+ Premise Horizontal Cable (350MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
PO+FEP - Polyolefin + Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Outer Jacket
Material | Material Trade Name | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.207 in (5.26 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.207 in (5.26 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
89 Ohm/km (27 Ohm/1000ft) | 330 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 25 ns/100m | 72% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 70.3 | 69.3 | 68.3 | 67.3 | 67.8 | 65.8 | 20.0 | 100 ± 15 | 100 ± 15 |
4 | 4.0 dB/100m | 61.3 | 60.3 | 57.3 | 56.3 | 55.8 | 53.8 | 23.0 | 100 ± 15 | 100 ± 15 |
8 | 5.7 dB/100m | 56.8 | 55.8 | 51.1 | 50.1 | 49.7 | 47.7 | 24.5 | 100 ± 15 | 100 ± 15 |
10 | 6.4 dB/100m | 55.3 | 54.3 | 48.9 | 47.9 | 47.8 | 45.8 | 25.0 | 100 ± 15 | 100 ± 15 |
16 | 8.1 dB/100m | 52.2 | 51.2 | 44.1 | 43.1 | 43.7 | 41.7 | 25.0 | 100 ± 15 | 100 ± 15 |
20 | 9.1 dB/100m | 50.8 | 49.8 | 41.7 | 40.7 | 41.8 | 39.8 | 25.0 | 100 ± 15 | 100 ± 15 |
25 | 10.2 dB/100m | 49.3 | 48.3 | 39.1 | 38.1 | 39.8 | 37.8 | 24.3 | 100 ± 15 | 100 ± 15 |
31.25 | 11.4 dB/100m | 47.9 | 46.9 | 36.4 | 35.4 | 37.9 | 35.9 | 23.6 | 100 ± 15 | 100 ± 15 |
62.5 | 16.4 dB/100m | 43.4 | 42.4 | 27.0 | 26.0 | 31.9 | 29.9 | 21.5 | 100 ± 15 | 100 ± 15 |
100 | 21.0 dB/100m | 40.3 | 39.3 | 19.3 | 18.3 | 27.8 | 25.8 | 20.1 | 100 ± 15 | 100 ± 15 |
155 | 26.6 dB/100m | 37.4 | 36.4 | 10.9 | 9.9 | 24.0 | 22.0 | 18.8 | 100 ± 22 | 100 ± 15 |
200 | 30.5 dB/100m | 35.8 | 34.8 | 5.3 | 4.3 | 21.8 | 19.8 | 18.0 | 100 ± 22 | 100 ± 15 |
250 | 34.4 dB/100m | 34.3 | 33.3 | -0.1 | -1.1 | 19.8 | 17.8 | 17.3 | 100 ± 32 | 100 ± 15 |
300 | 38.0 dB/100m | 33.1 | 32.1 | 18.3 | 16.3 | 14.4 | 100 ± 32 | 100 ± 15 | ||
350 | 41.4 dB/100m | 32.1 | 31.1 | 16.9 | 14.9 | 13.8 | 100 ± 32 | 100 ± 15 | ||
400 | 44.6 dB/100m | 31.3 | 30.3 | 15.8 | 13.8 | 13.3 | 100 ± 32 | 100 ± 15 | ||
450 | 47.7 dB/100m | 30.5 | 29.5 | 14.7 | 12.7 | 12.8 | 100 ± 32 | 100 ± 15 |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
90°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.25 in (57.2 mm) | 2.75 in (69.9 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
21 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Plenum, Indoor |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
ICEA Compliance |
S-90-661 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3 |
NEMA Compliance |
NEMA WC-63.1 |
Data Category |
Category 5e |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 5e |
Third Party Performance Verification |
Category 5e |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
1212 |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
---|
History
Update and Revision |
Revision Number: 0.566 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.566 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1213 010U1000 | Black | UnReel | 1,000 ft | 612825061267 | |
1213 D151000 | Blue | Reel | 1,000 ft | 612825061274 | |
1213 D15A1000 | Blue | Reel-in-Box | 1,000 ft | 612825061397 | |
1213 D15U1000 | Blue | UnReel | 1,000 ft | 612825061298 |