Product Number: 1224D

DataTwist 1200 Category 5e Enhanced Cable, 4 Pair, U/UTP, LSZH Indoor CPR Dca

Category 5e Enhanced Premise Horizontal Cable (350MHz), 4-Pair, 24 AWG solid bare copper conductors, U/UTP, Polyethylene insulation, ripcord, LSZH jacket.

  • Availability:
    EMEA
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs No. of Elements
24 AWG Solid BC - Bare Copper 4 8

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 0.95 mm (0.037 in) White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown

Cable Core

Description
4 pairs twisted together

Outer Jacket

Material Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 4.9 mm (0.19 in) Yes

Overall Cable Diameter (Nominal)

4.9 mm (0.19 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
93.8 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
25 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
1 2.0 dB/100m 70.3 69.3 68.3 67.3 67.8 65.8 20.0
4 4.0 dB/100m 61.3 60.3 57.3 56.3 55.8 53.8 23.0
8 5.7 dB/100m 56.8 55.8 51.1 50.1 49.7 47.7 24.5
10 6.4 dB/100m 55.3 54.3 48.9 47.9 47.8 45.8 25.0
16 8.1 dB/100m 52.2 51.2 44.1 43.1 43.7 41.7 25.0
20 9.1 dB/100m 50.8 49.8 41.7 40.7 41.8 39.8 25.0
25 10.2 dB/100m 49.3 48.3 39.1 38.1 39.8 37.8 24.3
31.25 11.4 dB/100m 47.9 46.9 36.4 35.4 37.9 35.9 23.6
62.5 16.4 dB/100m 43.4 42.4 27.0 26.0 31.9 29.9 21.5
100 21.0 dB/100m 40.3 39.3 19.3 18.3 27.8 25.8 20.1
155 26.6 dB/100m 37.4 36.4 10.9 9.9 24.0 22.0 18.8
200 30.5 dB/100m 35.8 34.8 5.3 4.3 21.8 19.8 18.0
250 34.4 dB/100m 34.3 33.3 -0.1 -1.1 19.8 17.8 17.3
300 38.0 dB/100m 33.1 32.1 1.9 18.3 16.3 14.4
350 41.4 dB/100m 32.1 31.1 16.9 14.9 13.8
400 44.6 dB/100m 31.3 30.3 15.8 13.8 13.3
450 47.7 dB/100m 30.5 29.5 14.7 12.7 12.8

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-20°C to +75°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
20 mm (0.79 in) 40 mm

Max. Pull Tension

80 N (18 lbf)

Bulk Cable Weight

30 kg/km

Environmental Suitability

Indoor - Euroclass Dca, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Dca-s2,d2,a1

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568-C.2 Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = a

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Plenum Number

1213

Non-Plenum Number

1212

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only.

Update and Revision

Revision Number: 0.123 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.123 Revision Date: 04-29-2024

Part Numbers

Item # Color Putup Type Length EAN
1224D.08U305 Gray Unreel 305 m 8719605140906